CAD model selection
1C03000x02500A1/22/1AA11+1A
Company
Butzbach
Description
ECOSPRINT Syncro - High-speed doors
Bill of material
1C03000x02500A1/22/1AA11+1A
TYP
Type
ECOSPRINT - Syncro
LODLEVEL
Level of detail
300
200
LDB
Clear width
mm
LDH
Clear height
mm
MS
Mounting selection
DT
Drive type
manual release
automatic opening in case of power failure
PD
Open / Closed
Closed
Open
TC
Tarpaulin color
FV
Field of view
GC
Gate colour
C0 - anodized
RAL 9005 - jet black matt color coated
AC
Arrangement of the control
Right
Left
SD
Releasable strut as crash protection
PO
Partial opening
No
Yes
CE
Closing edge safety device
optoelectronic safety edge
dynamic light grid
BPD
Bearing plate design
Standard
Stainless steel
DL
Documentation language
German
English
French
Italian
Spanish
Danish
MB
Mounting base
Concrete
Masonry
Aerated concrete
Wood (glulam)
Steel
Sandwich construction
Other
Preview - Generation
Preview
3D
2D

Embedded user actions